Grippers
Destaco’s RUA Series of grippers are designed for use in confined spaces, combining large opening angle with a high torque.

RUA-82M

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.0008
Displacement (in³) 2.14
Grip Force (lbf) 207.0
Cylinder Bore (in) 2.36
Pressure Range (psi) 30-100
Maximum Finger Length (in) 5.0
Weight (lb) 1.55
accuracy_in_english 0.002
Displacement (cm³) 35.0
Pressure Range (bar) 2-7
accuracy_mm_metric 0.05
Repeatability (±mm) 0.02
Maximum Finger Length (mm) 127.0
Grip Force (N) 922.0
Cylinder Bore (mm) 60
Weight (kg) 0.7
Imperial or Metric Product Metric
Protection Class IP54
Opening Angle (deg) 31.8
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.1
PublishedDate 1675195441000
Opening Per Jaw (degrees) 15.9
Special Feature Heavy Duty
DistributorGroup Robohand Gripping Solutions
Product Type 2 Jaw Angular
Temp Range Viton -30° to 150°C (-20° to 300°F)
Spring Assist Optional
Product Series RUA
Number of Jaws 2.0
Actuation Time (Open) (Sec) 0.1
Actuation Time (close) (Sec) 0.1
Product Accessories
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-157V
SEAL KIT,REP-82-V,83-V,RMA-82-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KT15
Sensor inductivo para KH2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top