End Effectors

STS0010-NA-2P

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.7
Weight (kg) 0.31
Center To Face Offset (mm) 15
Product Type Edge Mount
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series STS
Mounting Pattern 4x9H7 on 40 mm x 40 mm
Back to Top