Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
STS0016-NA-2P
STS0016-NA-2P
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Breakaway Torque (ft lb)
1200
Weight (lb)
0.7
Breakaway Torque (Nm)
1627
Breakaway Torque (Nm)
1627
Weight (kg)
0.31
Face Offset (mm)
50
DistributorGroup
End Effectors
Product Type
Breakaway Anchor
Mounting Pattern
4x9 H7 thru holes on 80mm x 40mm and 2x8H7 dowel holes
Product Function
Robotic Tooling
Product Series
STS
Back to Top