Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
STS0025-NA-BA-1500
STS0025-NA-BA-1500
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height (in)
0.98
Breakaway Torque (ft lb)
1106
Bolt Circle (in)
2.76
Weight (lb)
0.5
Breakaway Torque (Nm)
1500
Weight (kg)
0.242
Bolt Circle (mm)
70
Height (mm)
25
Breakaway Torque (Nm)
1500
DistributorGroup
End Effectors
Product Type
Breakaway Anchor
Product Series
STS
Product Function
Robotic Tooling
Back to Top