End Effectors

STS0025-NA

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 0.98
Bolt Circle (in) 2.76
Weight (lb) 0.6
Face Offset (mm) 25
Height (mm) 25
Bolt Circle (mm) 70
Weight (kg) 0.252
Mounting Pattern 6xM8x1.25 6H and 2x8 H7 dowel holes on 70 mm B.C.
Product Type Anchor
Product Function Robotic Tooling
Product Series STS
DistributorGroup End Effectors
Back to Top