Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TCF-25M-A
TCF-25M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
111
Weight (lb)
0.22
Tube Diameter (in)
0.98
Tube Diameter (mm)
25
Maximum Static Clamp Load (Nm)
150
Weight (kg)
0.12
max_static_clamp_load_metric
150
PublishedDate
1683651324000
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Tube Size
25 mm
Product Series
TCF
Material
High Strength Aluminum
Product Type
Flange Mount
Back to Top