Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TCL-32B-10E-90-A
TCL-32B-10E-90-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Weight (lb)
0.35
Maximum Static Clamp Load (ft lb)
111.0
Maximum Static Clamp Load (Nm)
150.0
max_static_clamp_load_metric
150.0
Weight (kg)
0.0
Tube Diameter (mm)
25.4
DistributorGroup
End Effectors
Tube Size
1.00 in
PublishedDate
1683651332000
Product Type
T-Clamp
Material
High Strength Aluminum
Product Function
Robotic Tooling
Product Series
TCL-32B-90
Back to Top