Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TCL-32B-20M-90-A
TCL-32B-20M-90-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.0
Tube Diameter (in)
0.79
Maximum Static Clamp Load (ft lb)
111.0
Weight (kg)
0.15
Tube Diameter (mm)
20
Maximum Static Clamp Load (Nm)
150.0
max_static_clamp_load_metric
150.0
Product Function
Robotic Tooling
Product Type
T-Clamp
Product Series
TCL-32B-90
283-HTS_TARIFF_CODE
84799070
DistributorGroup
End Effectors
Tube Size
20 mm
PublishedDate
1683651332000
Material
High Strength Aluminum
Back to Top