Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TCL-32B-25M-90-A
TCL-32B-25M-90-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.32
Tube Diameter (in)
0.98
Maximum Static Clamp Load (ft lb)
111
Tube Diameter (mm)
25
max_static_clamp_load_metric
150
Maximum Static Clamp Load (Nm)
150
Weight (kg)
0.145
DistributorGroup
End Effectors
PublishedDate
1683651332000
Material
High Strength Aluminum
Product Series
TCL-32B-90
Tube Size
25 mm
Product Type
T-Clamp
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
84799070
Back to Top