Maximum Static Clamp Load (ft lb)
111.0
Tube Diameter (in)
1.00
Weight (lb)
0.37
Weight (kg)
0.166
Maximum Static Clamp Load (Nm)
150.0
max_static_clamp_load_metric
150.0
Tube Diameter (mm)
25.4
DistributorGroup
End Effectors
Material
High Strength Aluminum