Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TCLD-40M-20M-30-L-A
TCLD-40M-20M-30-L-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.79|1.57
Maximum Static Clamp Load (ft lb)
192.0
Weight (lb)
0.5
Tube Combinations (in)
1.57 / 0.79
Weight (kg)
0.23
Tube Combinations (mm)
40 / 20
Maximum Static Clamp Load (Nm)
260.0
Tube Diameter (mm)
20|40
max_static_clamp_load_metric
260.0
Product Series
TCLD
PublishedDate
1683651349000
DistributorGroup
End Effectors
Product Function
Robotic Tooling
283-COUNTRY_OF_ORIGIN
GB
Product Type
Angled T-Clamp
283-HTS_TARIFF_CODE
84799070
Material
Forged High Strength Aluminum
Tube Size
40 mm / 20 mm
Back to Top