End Effectors
TPA-ST - LIGHTWEIGHT STEEL TRANSFER PRESS ADAPTERS

TPA-00-25-300-GD

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.79
Length (in) 11.81
Tube Diameter (in) 0.98
Tube Diameter (mm) 25
Weight (kg) 0.81
Length (mm) 300.0
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Steel
Product Series TPA-ST
PublishedDate 1683651324000
cad_part_name TPA-00-25-300-GD
Product Type Transfer Press Adapter
Tube Size 25 mm
Back to Top