End Effectors
Destaco’s TPA Series of lightweight, transfer press adapters mount directly to removable, tri-axis transfer press rail extrusions.

TPA-25-35-LWT-A

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.98
Height (in) 1.38
Weight (lb) 0.54
Height (mm) 35.0
Weight (kg) 0.25
Tube Diameter (mm) 25
Product Function Robotic Tooling
PublishedDate 1694788457000
Material High Strength Aluminum
Tube Size 25 mm
Product Series TPA
Product Type Transfer Press Adapter
DistributorGroup End Effectors
Back to Top