End Effectors
TPA-ST - LIGHTWEIGHT STEEL TRANSFER PRESS ADAPTERS

TPA-90-20-300-GD

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 11.81
Tube Diameter (in) 0.79
Weight (lb) 1.62
Length (mm) 300.0
Tube Diameter (mm) 20
Weight (kg) 0.74
DistributorGroup End Effectors
Product Type Transfer Press Adapter
Product Function Robotic Tooling
Product Series TPA-ST
Tube Size 20 mm
cad_part_name TPA-90-20-300-GD
PublishedDate 1683651327000
Material Steel
Back to Top