End Effectors
TPA-ST - LIGHTWEIGHT STEEL TRANSFER PRESS ADAPTERS

TPA-90-30-300-GD

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.18
Weight (lb) 1.95
Length (in) 11.81
Tube Diameter (mm) 30
Length (mm) 300.0
Weight (kg) 0.88
DistributorGroup End Effectors
cad_part_name TPA-90-30-300-GD
Product Function Robotic Tooling
Material Steel
PublishedDate 1683651327000
Product Type Transfer Press Adapter
Tube Size 30 mm
Product Series TPA-ST
Back to Top