End Effectors
TPA-ST - LIGHTWEIGHT STEEL TRANSFER PRESS ADAPTERS

TPA-90-30-300

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.94
Tube Diameter (in) 1.18
Length (in) 11.81
Tube Diameter (mm) 30
Weight (kg) 0.88
Length (mm) 300.0
DistributorGroup End Effectors
cad_part_name TPA-90-30-300
Product Function Robotic Tooling
Product Series TPA-ST
Product Type Transfer Press Adapter
Tube Size 30 mm
PublishedDate 1683651327000
Material Steel
Back to Top