End Effectors
Destaco’s TPA Series of lightweight, transfer press adapters mount directly to removable, tri-axis transfer press rail extrusions.

TPA-G-25-35-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.57
Height (in) 1.38
Tube Diameter (in) 0.98
Tube Diameter (mm) 25
Weight (kg) 0.26
Height (mm) 35.0
DistributorGroup End Effectors
Tube Size 25 mm
Material High Strength Aluminum
Product Type Transfer Press Adapter
PublishedDate 1683651327000
cad_part_name TPA-G-25-35-A
Product Function Robotic Tooling
Product Series TPA
Back to Top