Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TPA-M-25M-75
TPA-M-25M-75
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Height (in)
2.95
Weight (lb)
0.36
Height (mm)
75.0
Weight (kg)
0.16
Tube Diameter (mm)
25
PublishedDate
1683651327000
Tube Size
25 mm
Product Type
Transfer Press Adapter
Material
High Strength Aluminum
Product Function
Robotic Tooling
Product Series
TPA
cad_part_name
TPA-M-25M-75
DistributorGroup
End Effectors
Back to Top