Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TPMS-60
TPMS-60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
550
Tube Diameter (in)
2.36
Weight (lb)
2.9
max_static_clamp_load_metric
746
Tube Diameter (mm)
60
Maximum Static Clamp Load (Nm)
746
Weight (kg)
1.3
Tube Size
60B
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
73269098
Product Type
Clamp Mount
Material
Steel
Product Function
Robotic Tooling
Product Series
TPM
Back to Top