Manual Clamping
Low profile, horizontal hold down clamp with U-bar and flanged base.

213-U-LS-BLK

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 150
Clamp Arm Length (in) 1.42
Height Under Clamp Arm (in) 0.65
Weight (lb) 0.18
Clamp Arm Length (mm) 36
Height Under Clamp Arm (mm) 16.5
Weight (kg) 0.08
Maxmum Holding Capacity (N) 670
Standard Material Steel (Black)
Handle Horizonal
Clamp Arm Style U-Bar
Application - Welding Fair/Medium
Duty Cycle 2
Product Type Standard
Application - Wood-Working Excellent/High
Flanged Washers 102111
Service Environment Normal
Product Function Clamping
Handle Opening (+10°) 60
Application - Machining Poor/Low
Application - Closures Excellent/High
Spindle Assembly 213208-M
Base Mounting Style Flange
Clamp Bar Opening (+10°) (degrees) 90
Application - Assembly Excellent/High
Accomodates Workpiece Variation No
Application - Food Processing Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Checking Fixtures Excellent/High
Product Series 213
Toggle Lock Plus No
Back to Top