Manual Clamping
Low profile, horizontal hold down clamp with large handle clearance, flanged base, and U-bar.

217-U-LS-BLK

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.4
Maximum Holding Capacity (lbf) 200.0
Height Under Clamp Arm (in) 0.92
Clamp Arm Length (in) 2.31
Maxmum Holding Capacity (N) 900.0
Weight (kg) 0.18
Clamp Arm Length (mm) 58.7
Height Under Clamp Arm (mm) 23.4
Application - Food Processing Fair/Medium
Product Series 217
Standard Material Steel (Black)
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Flange
Product Type Standard
Application - Assembly Excellent/High
Handle Opening (+10°) 61.0
Application - Machining Poor/Low
Accomodates Workpiece Variation No
Clamp Arm Style U-Bar
Service Environment Normal
Application - Closures Excellent/High
Flanged Washers 215105
Spindle Assembly 202208-M
PublishedDate 1725394502400
Application - Wood-Working Excellent/High
Handle Horizonal
Clamp Bar Opening (+10°) (degrees) 91.0
Application - Welding Fair/Medium
Toggle Lock Plus No
Application - Checking Fixtures Excellent/High
Back to Top