Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
11002P-P-C
11002P-P-C
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
4.5
Cylinder Bore (in)
2.99
Stroke (in)
1.18
Grip Force (lbf)
456
Maximum Finger Length (in)
4.13
Pressure Range (psi)
30 - 100 psi
Weight (kg)
2.04
Stroke (mm)
30
Maximum Finger Length (mm)
105
Cylinder Bore (mm)
76
Grip Force (N)
2030
Imperial or Metric Product
Imperial
DistributorGroup
Robohand Gripping Solutions
Number of Jaws
2
Product Function
Gripping
Special Feature
Precision
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Type
2 Jaw Parallel
Actuation (Open/Closed) (Sec)
0.1
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Optional Sensor
Yes
Product Series
2P
Back to Top