Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
14002P-P-C
14002P-P-C
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
4.13
Weight (lb)
9.26
Pressure Range (psi)
30 - 100 psi
Maximum Finger Length (in)
4.33
Stroke (in)
1.57
Grip Force (lbf)
906
Maximum Finger Length (mm)
110
Imperial or Metric Product
Imperial
Weight (kg)
4.2
Grip Force (N)
4031
Stroke (mm)
40
Cylinder Bore (mm)
105
Temp Range Viton
-30° to 150°C (-20° to 300°F)
DistributorGroup
Robohand Gripping Solutions
Actuation (Open/Closed) (Sec)
0.16
Optional Sensor
Yes
Product Function
Gripping
Number of Jaws
2
Product Type
2 Jaw Parallel
Product Series
2P
Temp Range Standard
-35° to 80°C (-30° to 180°F)
283-HTS_TARIFF_CODE
84798997
Special Feature
Precision
Back to Top