Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
16502P-P-C
16502P-P-C
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
1546
Stroke (in)
1.97
Pressure Range (psi)
30 - 100 psi
Cylinder Bore (in)
4.72
Maximum Finger Length (in)
4.53
Weight (lb)
19.26
Maximum Finger Length (mm)
115
Grip Force (N)
6878
Cylinder Bore (mm)
120
Imperial or Metric Product
Imperial
Stroke (mm)
50
Weight (kg)
8.74
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Number of Jaws
2
Optional Sensor
Yes
Actuation (Open/Closed) (Sec)
0.29
Special Feature
Precision
Product Type
2 Jaw Parallel
Product Series
2P
Product Function
Gripping
DistributorGroup
Robohand Gripping Solutions
Back to Top