Grippers
Destaco’s 3P Series are designed for hydraulic powered gripping applications, confined spaces in harsh environment applications, and welding applications with protective boot option.

6003P-P

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 1.32
Stroke (in) 0.39
Cylinder Bore (in) 1.57
Stroke per Jaw (in) 0.2
Maximum Finger Length (in) 2.36
Pressure Range (psi) 30 - 100
Grip Force (lbf) 152
Stroke per Jaw (mm) 5
Weight (kg) 0.6
Maximum Finger Length (mm) 60
Stroke (mm) 10
Imperial or Metric Product Imperial
Cylinder Bore (mm) 40
Grip Force (N) 678
Spring Assist Optional
Product Type 3 Jaw Parallel
Special Feature Precision
Optional Sensor Yes
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
Number of Jaws 3
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.07
283-HTS_TARIFF_CODE 84798997
DistributorGroup Robohand Gripping Solutions
Product Series 3P
Jaw Operation Synchronous
Back to Top