Grippers
Destaco’s CP-6 Series of two-jaw parallel grippers features a compact cam lever design for these general purpose square grippers.

CP-6-C

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 1.26
Maximum Finger Length (in) 3.94
Repeatability (±in) 0.001
Grip Force (lbf) 470
Cylinder Bore (in) 3.15
Weight (lb) 5.64
Pressure Range (psi) 29-145
Cylinder Bore (mm) 80
Pressure Range (bar) 43141
Imperial or Metric Product Metric
Weight (kg) 2.56
Maximum Finger Length (mm) 100
Stroke (mm) 32
Grip Force (N) 2092
Repeatability (±mm) 0.025
Spring Assist Optional
Special Feature Compact
Product Series CP
Product Type 2 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
PublishedDate 1718135384000
Optional Sensor Yes
Product Function Gripping
Number of Jaws 2
Temp Range Standard -35° to 80°C (-30° to 180°F)
Protection Class IP54
Actuation (Open/Closed) (Sec) 0.12
Product Accessories
D4
PNP MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP6
SET DE JOINTS PINCE CP6
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP6V
VITON SEAL KIT FOR CP-6
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D10
NPN MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D7
NPN MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP6
KIT DE REPARATION CP6
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SDCP6
ROBOHAND INDUCTIVE SENSOR MOUNTING KIT (CP 6 SERIES SD OPTION)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP6V
KIT DE FOURNITURE CA-CP6RE-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D1
PNP MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top