Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
86D40-1XXXXXXB
86D40-1XXXXXXB
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
3.31
Cylinder Bore (in)
1.57
Retraction Force (lb)
135.0
Stroke (in)
0.79
Pushing Force (lb)
157.0
Pushing Force (N)
700.0
Retraction Force (N)
600.0
Stroke (mm)
20.0
Cylinder Bore (mm)
40
Weight (kg)
1.5
Product Type
Double Shaft
Product Series
86D40/60
PublishedDate
1674670209000
Product Function
Clamping
Hand Lever
Yes|No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86D40-100C8
SENSING KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86D40-100D8
SENSING KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86D60H1000001
Locking Device
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86D0-100L4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top