Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RFM200
RFM200
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
2581
Maximum Output Torque (ft lb)
487
Weight (lb)
184.8
Cylinder Bore (mm)
200
Holding Torque (Max) (Nm)
3500
Weight (kg)
84
Maximum Output Torque (Nm)
660
Product Series
RCM/RFM
Opening Angle (deg)
91|107|129
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Pneumatic, with braking
Back to Top