Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
82D40-223C90XB
82D40-223C90XB
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamping Arm Torque At 5 Bar (ft-lb)
482.0
Holding Torque (Max) (ft-lb)
482.0
Weight (lb)
5.5
Cylinder Bore (in)
1.57
Clamping Arm Torque At 5 Bar (Nm)
55.0
Holding Torque (Max) (Nm)
55.0
Weight (kg)
2.5
Cylinder Bore (mm)
40
Product Type
Dual clamping arm
Product Series
82D
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
U-Arm (Center)
Hand Lever
No
PublishedDate
1673991718000
Product Function
Clamping
Opening Angle (deg)
180
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-334-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-336-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-342-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-330-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4005
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-340-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-332-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-338-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-326-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-066-1-01
GMBH ARM ASSEMBLY 82L32 STYLE *
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-328-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8PW-016-1
Cylinder for 82L40 Clamp - G port
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4050
SHIMS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4001
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-024-2
Position control
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-065-2-01
U-clamping arm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-065-1-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4002
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4010
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4020
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top