Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B20-010-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B20-010-1L
Visit Product Series:
CAD
Download
Product Details Unit View:
Weight (lb) 1.46
Stroke during rotation (in) 0.39
Stroke (in) 0.79
Clamping Force @ 5Bar[72Psi] (lbf.) 18.0
Stroke during rotation (in) 0.39
Cylinder Bore (in) 0.79
Vertical clamp stroke (in) 0.39
Vertical clamp stroke (in) 0.39
Air Consumption (per double stroke at 7 psi) (in³) 0.003
Stroke during rotation (mm) 10.0
Vertical clamp stroke (mm) 10.0
Vertical clamp stroke (mm) 10.0
Stroke during rotation (mm) 10.0
Air Consumption (per double stroke at 5 bar) (dm³) 0.08
Stroke (mm) 20.0
Cylinder Bore (mm) 20
Weight (kg) 0.66
Clamping Force @ 5Bar[72Psi] (N) 130.0
Product Series 89B
Air Port size M5
Product Function Clamping
Sensor Ready Yes
Mount Block style - side or top mount
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate 1675344789000
Swing Direction LH
Replacement Seal Kit 89B/E20-2-00
Back to Top