Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B20-010-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B20-010-1R
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke during rotation (in) 0.39
Vertical clamp stroke (in) 0.39
Stroke (in) 0.79
Clamping Force @ 5Bar[72Psi] (lbf.) 18.0
Stroke during rotation (in) 0.39
Weight (lb) 1.46
Vertical clamp stroke (in) 0.39
Cylinder Bore (in) 0.79
Air Consumption (per double stroke at 7 psi) (in³) 0.003
Weight (kg) 0.66
Air Consumption (per double stroke at 5 bar) (dm³) 0.08
Stroke (mm) 20.0
Cylinder Bore (mm) 20
Vertical clamp stroke (mm) 10.0
Clamping Force @ 5Bar[72Psi] (N) 130.0
Stroke during rotation (mm) 10.0
Stroke during rotation (mm) 10.0
Vertical clamp stroke (mm) 10.0
Air Port size M5
Sensor Ready Yes
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 89B
PublishedDate 1675345019000
Mount Block style - side or top mount
Product Function Clamping
Swing Direction RH
Replacement Seal Kit 89B/E20-2-00
Back to Top