Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B32-010-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B30-010-1L
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke during rotation (in) 0.43
Clamping Force @ 5Bar[72Psi] (lbf.) 52.0
Cylinder Bore (in) 1.25
Vertical clamp stroke (in) 0.39
Air Consumption (per double stroke at 7 psi) (in³) 0.008
Weight (lb) 2.25
Stroke during rotation (in) 0.43
Stroke (in) 0.83
Vertical clamp stroke (in) 0.39
Air Consumption (per double stroke at 5 bar) (dm³) 0.22
Stroke during rotation (mm) 11.0
Stroke during rotation (mm) 11.0
Vertical clamp stroke (mm) 10.0
Weight (kg) 1.02
Vertical clamp stroke (mm) 10.0
Stroke (mm) 21.0
Cylinder Bore (mm) 32
Clamping Force @ 5Bar[72Psi] (N) 350.0
Mount Block style - side or top mount
Replacement Seal Kit 89B/E32-2-00
PublishedDate 1675344854000
Swing Direction LH
Sensor Ready Yes
Product Series 89B
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Air Port size G-1/8
Back to Top