Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B50-025-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B50-010-1L
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke (in) 1.57
Cylinder Bore (in) 1.97
Air Consumption (per double stroke at 7 psi) (in³) 0.036
Stroke during rotation (in) 0.59
Stroke during rotation (in) 0.59
Vertical clamp stroke (in) 0.98
Clamping Force @ 5Bar[72Psi] (lbf.) 161.0
Vertical clamp stroke (in) 0.98
Weight (lb) 5.95
Vertical clamp stroke (mm) 25.0
Stroke during rotation (mm) 15.0
Stroke (mm) 40.0
Vertical clamp stroke (mm) 25.0
Air Consumption (per double stroke at 5 bar) (dm³) 1.03
Stroke during rotation (mm) 15.0
Weight (kg) 2.7
Cylinder Bore (mm) 50
Clamping Force @ 5Bar[72Psi] (N) 1000.0
PublishedDate 1675344708000
Product Function Clamping
Mount Block style - side or top mount
Air Port size G-1/8
Swing Direction LH
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Sensor Ready Yes
Replacement Seal Kit 89B/E50-2-00
Product Series 89B
Back to Top