Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B63-008-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B63-010-2L
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke during rotation (in) 0.71
Stroke (in) 1.02
Air Consumption (per double stroke at 7 psi) (in³) 0.038
Stroke during rotation (in) 0.71
Weight (lb) 6.39
Vertical clamp stroke (in) 0.32
Clamping Force @ 5Bar[72Psi] (lbf.) 247.0
Vertical clamp stroke (in) 0.32
Cylinder Bore (in) 2.48
Weight (kg) 2.9
Vertical clamp stroke (mm) 8.0
Clamping Force @ 5Bar[72Psi] (N) 1100.0
Stroke during rotation (mm) 18.0
Stroke during rotation (mm) 18.0
Vertical clamp stroke (mm) 8.0
Cylinder Bore (mm) 63
Air Consumption (per double stroke at 5 bar) (dm³) 1.08
Stroke (mm) 26.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 89B
Replacement Seal Kit 89B/E63-2-00
Air Port size G-1/4
Swing Direction LH
Product Function Clamping
Mount Block style - side or top mount
PublishedDate 1675345194000
Sensor Ready Yes
Back to Top