Max Torque End-Stroke (in-lbs)
950.0
Maximum Torque at 100psi/7bar (in-lb)
199.0
Maximum Torque at 100psi/7bar (in-lb)
199.0
Weight (lb)
53.0
Max Payload With Shocks (lb)
200.0
Max Payload Inertia With Shocks (lb-in-sec²)
4.95
Max Torque Mid-Stroke (in-lbs)
1900.0
Displacement (in³)
62.6
Max Payload (lb)
200.0
Cylinder Bore (in)
3.25
Displacement (cm³)
1025.83
Maximum Torque at 100psi/7bar (Nm)
215.0
Maximum Torque at 100psi/7bar (Nm)
215.0
Cylinder Bore (mm)
82.6
Max Payload With Shocks (kg)
91.0
Max. Payload (kg)
91.0
Weight (kg)
24.0
Max Payload Inertia With Shocks (Nm-sec²)
0.5596
Pressure Range (bar)
40-100 psi
Imperial or Metric Product
Metric Version
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Series
RR
Product Function
Rotary Positioning
Actuation (Open/Closed) (Sec)
1.4
Clean Room
100000
Repeatability
±0.02°
Over Travel (Degrees)
4°
DistributorGroup
Robohand Gripping Solutions
Special Feature
Manifold Option
Product Type
Mid-Stop
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Max Rotation (Degrees)
180.0
PublishedDate
1708008061000