Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
803-HT
803-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
1.09
Exerting Force (lbf)
675
Weight (lb)
1.86
exerting_force_lbf_english
675
Cylinder Bore (in)
1.26
Plunger Travel (in)
0.75
Air Consumption (ft³)
0.015
Maxmum Holding Capacity (lb)
600
Plunger Travel (mm)
19.1
Weight (kg)
0.84
Plunger Height (mm)
27.7
exerting_force_n_metric
3015
Maxmum Holding Capacity (N)
2670
Cylinder Bore (mm)
32
Exerting Force (N)
3015
Air Consumption (dm³)
0.42
Application - Welding
Fair/Medium
Air Port size
1/8 NPT
Duty Cycle
Fair/Medium
Product Series
803
Application - Assembly
Excellent/High
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Type
Pneumatic Straight Line Plunger Clamp
Replacement Seal Kit
802450-32-1-00
Plunger Thread
5/16-18
Back to Top