CAMCO CONVEYOR SOLUTION MOVES 50 POUNDS ACROSS 36 INCHES EVERY 30 SECONDS

Brand Pillar: Comprehensive

Industry: Automotive/ Transportation

Product Lines: Precision Link Conveyors, Rotary Index Drives

Related Product(s): CAMCO Conveyor
Destaco News & Events Image

CHALLENGE

Index 50lb a distance of 36 inches every 30 seconds.

SOLUTION

DESTACO proposed a CAMCO 12in link Heavy-Duty Precision Link carousel style conveyor, with a center distance of 168 inches, driven by a CAMCO 1301RD indexer to index 3 links at a time. This was driven by a 5.5HP SEW DRN112M4 gear motor. This whole system was mounted onto a welded steel base frame.

RESULTS

 

The customer has a solution that will move a total of 600lb over 12 stations.

Back to Top