LIGHTWEIGHT TOOLING FOR END EFFECTORS

Destaco’s SGM-ASSY Series of end effector tooling is designed as split saddle and crossbar tooling.

CPI-SGM-ASSY-RLC

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 8.0
Tube Diameter (in) 1.18
Weight (kg) 3.629
Tube Diameter (mm) 30
DistributorGroup End Effectors
Product Type Crossbar Tooling
Product Function Robotic Tooling
WEB_STATUS false
PublishedDate 1721218879000
283-HTS_TARIFF_CODE 84799070
Product Series CPI-SGM-ASSY
Tube Size 30 mm
Back to Top