Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
ARV Vacuum Grippers
CPI-VSA-ARVS-5-U18
CPI-VSA-ARVS-5-U18
BLOCK TYPE VENTURI
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.22
Weight (oz)
7.76
Weight (g)
100.0
Weight (kg)
0.1
Product Series
ARV Vacuum Grippers
Product Type
ARV Vacuum Generator
DistributorGroup
End Effectors
PublishedDate
1723580908000
Used With Model/Series
VC-xxxx-18M Vacuum cups
Product Function
Robotic Tooling
Material
Aluminum
Back to Top