Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Robot Quick-Move Base Solutions
CB-200-C01
CB-200-C01
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
4.4
Weight (kg)
2.0
Product Function
Robotic Tooling
cad_url_button
/assets/cad-drawings/product/spr10-step-files/CB-200-C01.STEP
Product Type
BASE COLLAR
Used With Model/Series
CB-200-xxx Plates
Product Series
ROBOT QUICK-MOVE BASE SOLUTIONS
parent_category
cobot-solutions
Material
Aluminum
PublishedDate
1718119033000
DistributorGroup
End Effectors
Back to Top