Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Robot Quick-Move Base Solutions
CB-200-R00
CB-200-R00
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
4.98
Weight (kg)
2.26
DistributorGroup
End Effectors
Product Type
COBOT BLANK PLATE
Material
Aluminum
Product Function
Robotic Tooling
Used With Model/Series
CB-200-Bxx
cad_url_button
/assets/cad-drawings/product/spr10-step-files/CB-200-R00.STEP
PublishedDate
1718119300000
Product Series
ROBOT QUICK-MOVE BASE SOLUTIONS
Back to Top