Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Micro-Tool Palletizing Solutions
CPI-PAT-10T-14
CPI-PAT-10T-14
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.33
Tube Diameter (in)
1.00
Diameter (in)
1.0
Wall Thickness (in)
0.085
Length (in)
14.0
Tube Diameter (mm)
25.4
Diameter (mm)
25.4
Weight (kg)
0.15
Length (mm)
355.6
Wall Thickness (mm)
2.16
Used With Model/Series
Microtooling
Product Function
Robotic Tooling
Tube Size
1.00 in
cad_url_button
/assets/cad-drawings/product/spr10-step-files/CPI-PAT-10T-14.STEP
DistributorGroup
End Effectors
PublishedDate
1721312966683
Product Series
Micro-Tool Palletizing Solutions
Material
Aluminum
Product Type
Tubing, Thin Wall
Back to Top