Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Micro-Tool Palletizing Solutions
CPI-PAT-10T-22
CPI-PAT-10T-22
PLAIN AL TUBE, 1IN DIA, 1/12IN WALL, 22IN LONG
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
22.0
Tube Diameter (in)
1.00
Wall Thickness (in)
0.085
Diameter (in)
1.0
Weight (lb)
0.53
Length (mm)
558.8
Tube Diameter (mm)
25.4
Weight (kg)
0.24
Diameter (mm)
25.4
Wall Thickness (mm)
2.16
Material
Aluminum
Tube Size
1.00 in
Product Function
Robotic Tooling
Used With Model/Series
Microtooling
Product Type
Tubing, Thin Wall
Product Series
Micro-Tool Palletizing Solutions
PublishedDate
1723555936000
DistributorGroup
End Effectors
cad_url_button
/assets/cad-drawings/product/spr10-step-files/CPI-PAT-10T-22.STEP
Back to Top