Small Payload Robot Tooling

View detailed product information and CAD drawings for DESTACO's MG-050-01 : Magnetic Gripper | DESTACO

MG-050-01

The Magnetic Gripper Kit is an ideal solution for pick and place applications of ferromagnetic materials such as steel and iron. This gripper is an air actuated device requiring no electrical connections for operation. The magnetic gripper base mounts directly to robots with an ISO 9409-1-50-4-M6 pattern.

Visit Product Series:
CAD
Product Details Unit View:
Max Payload (lb) 0.5
Weight (lb) 0.69
Weight (kg) 0.31
Max. Payload (kg) 0.25
Product Type Magnetic Gripper
Material Aluminum
Holding Capacity - Vertical Lift (lbf) 0.5
DistributorGroup End Effectors
Product Series Magnetic Grippers
PublishedDate 1680011538000
cad_url_button /assets/cad-drawings/product/spr10-step-files/MG-050-01.STEP
Holding Capacity - Vertical Lift (kg) 0.25
Product Function Robotic Tooling
Used With Model/Series ISO 9409-1-50-4-M6 Robots
Back to Top