
REINFORCED BOOM TUBING

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Product TypeBoom with Air Slot
- Spindle Included?No
Related Products
Booms Tubing
CPI-BT1-150-7S-42 - BoomW/AIR SLOT42in. Long
Booms Tubing
CPI-BT1-150-7S-36 - Boom W/AIR SLOT36in. Long
Booms Tubing
CPI-BT1-150-7S-50 - Boom w/Air Slot50in. Long
Booms Tubing
CPI-BT1-150-7S-25 - Boom W/AIR SLOT25in. Long
Booms Tubing
CPI-BT1-150-7S-21 - Boom W/AIR SLOT21in. Long
Booms Tubing
CPI-BT1-150-7S-18 - Boom W/AIR SLOT18in. Long
Booms Tubing
CPI-BT1-150-7S-33 - Boom W/AIR SLOT33in. Long
Booms Tubing
CPI-BT1-150-7S-60 - Boomw/Air Slot 60in. Long
Booms Tubing
CPI-BT1-150-7S-12 - Boom W/AIR SLOT12in. Long
Booms Tubing
CPI-BT1-150-7S-45 - Boom W/AIR SLOT45in. Long
Booms Tubing
CPI-BT1-150-7S-42 - BoomW/AIR SLOT42in. Long
Booms Tubing
CPI-BT1-150-7S-36 - Boom W/AIR SLOT36in. Long