
REINFORCED BOOM TUBING

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Product TypeBoom with Air Slot
- Spindle Included?No
Related Products
Booms Tubing
CPI-BT1-150-7S-48 - BoomW/AIR SLOT48in. Long
Booms Tubing
CPI-BT1-150-7S-10 - Boom W/Air Slot10In. Long
Booms Tubing
CPI-BT1-150-7S-18 - Boom W/AIR SLOT18in. Long
Booms Tubing
CPI-BT1-250-12S-57 - SLOTTED Boom 57in LENGTH
Booms Tubing
CPI-BT1-150-7S-21 - Boom W/AIR SLOT21in. Long
Booms Tubing
CPI-BT1-150-7S-25 - Boom W/AIR SLOT25in. Long
Booms Tubing
CPI-BT1-250-12S-63 - SLOTTED Boom 63in LENGTH
Booms Tubing
CPI-BT1-150-7S-50 - Boom w/Air Slot50in. Long
Booms Tubing
CPI-BT1-150-7S-42 - BoomW/AIR SLOT42in. Long
Booms Tubing
CPI-BT1-150-7S-36 - Boom W/AIR SLOT36in. Long
Booms Tubing
CPI-BT1-150-7S-48 - BoomW/AIR SLOT48in. Long
Booms Tubing
CPI-BT1-150-7S-10 - Boom W/Air Slot10In. Long