
REINFORCED BOOM TUBING

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Product TypeBoom with Air Slot
- Spindle Included?No
Related Products
Booms Tubing
CPI-BT1-150-7S-12 - Boom W/AIR SLOT12in. Long
Booms Tubing
CPI-BT1-250-9S-48 - BoomW/AIR SLOT48in. Long
Booms Tubing
CPI-BT1-250-9S-21 - BoomW/AIR SLOT21in. Long
Booms Tubing
CPI-BT1-250-9S-18 - Boom W/AIR SLOTS 18in Long
Booms Tubing
CPI-BT1-250-9S-27 - BoomW/AIR SLOT27in. Long
Booms Tubing
CPI-BT1-250-9S-75 - BoomW/AIR SLOT75in. Long
Booms Tubing
CPI-BT1-250-12S-57 - SLOTTED Boom 57in LENGTH
Booms Tubing
CPI-BT1-250-9S-63 - BoomW/AIR SLOT63in. Long