
REINFORCED BOOM TUBING

Visit Product Series:
Round Tooling-Booms TubingUnit View
Dimensions / Applications
Technical Details
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Product TypeBoom with Air Slot
- Spindle Included?No
Related Products
Booms Tubing
CPI-BT1-250-12S-57 - SLOTTED Boom 57in LENGTH
Booms Tubing
CPI-BT1-250-12S-63 - SLOTTED Boom 63in LENGTH
Booms Tubing
CPI-BT1-250-9S-57 - BoomW/AIR SLOT57in. Long
Booms Tubing
CPI-BT1-250-9S-48 - BoomW/AIR SLOT48in. Long