Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
REINFORCED BOOM TUBING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Booms Tubing
CPI-BT1-60-9S-900 - SLOTTED ALUMINUM TUBE
CPI-BT1-60-9S-900 - SLOTTED ALUMINUM TUBE
Visit Product Series:
Round Tooling-Booms Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
U-Hook Included?
No
Product Information
Brand
DESTACO
Product Type
Boom with Air Slot
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Booms Tubing
CPI-BT1-60-9S-400 - 60mm Boom TUBE x 400mm LongW/SLOT
Add to quote
Explore
Booms Tubing
CPI-BT1-60-9S-750 - SLOTTED Boom 60mm DIA
Add to quote
Explore
Booms Tubing
CPI-BT1-60-9S-1050 - Boom TUBE 60mm X 1050 W/AIR SLOT
Add to quote
Explore
Booms Tubing
CPI-BT1-60-9S-1500 - Boom TUBE 60mm x 1500mm WITH AIR SLOT
Add to quote
Explore