
STANDARD PNEUMATIC CLAMP ACCESSORIES

Unit View
Dimensions / Applications
- Length (in)1.00
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeReplacement Seal Kit
- BrandDESTACO
- Product TypeSeal Kit
- Series Used On8115|8116|8015|8016
- Spindle Included?No
- Used With Model/Series8115|8116|8015|8016
Related Products
70104 Series
70104-2-00 - Sealing Kit for 70104-2
9500 Series
954092 - Seal Kit for 9540
Pneumatic Power Clamps Accessories
8910100 - Seal Kit for Model 890, 891
860-861-891-1000-1001 Series
1010100 - Seal Kit
Pneumatic Power Clamps Accessories
10010100 - Seal Kit for Model 1000, 1001
Pneumatic Power Clamps Accessories
8610100 - Seal Kit for Model 860, 861
Standard Pneumatic Clamp Accessories
841560 - Seal Kit For 8415 /8416
Standard Pneumatic Clamp Accessories
821560 - Repair Kit For 8200 &Amp; 8300 Swing Clamps
Pneumatic Power Clamps Accessories
81L16-1-00 - Seal Kit
70104 Series
70104-2-00 - Sealing Kit for 70104-2
9500 Series
954092 - Seal Kit for 9540